??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-115-03/A-SA2
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-115-03/A-SA2
VERF
Availability
Available
BC
Order code
BIS00RZ
TC
Product identifier
BIS M-115-03/A-SA2
PX
Product view
45295_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.006 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 25 x 3 x 65 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = Rectangular, Storage temperature = -30...60 °C, Ambient temperature = -25...50 °C, Housing material = Epoxy-resin/fiberglass PVC, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.